Scott's

by Member #554799

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
9.95 1   
Cannot be ordered at this time.
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Non-Invasive Current Sensor - 30A
16 available SEN-11005
21.9 2   
SparkFun SM5100B Evaluation Board
Retired CEL-09427
119.9 2   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
RFduino - Dev Kit
Retired DEV-13219
42.65 1   
Cannot be ordered at this time.
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
75.5
You save:
4 (5%)
10   
Cannot be ordered at this time.
SparkFun Cellular Shield - MG2639
Retired CEL-13120
69.95 1   
Cannot be ordered at this time.
LIDAR-Lite v2
Retired SEN-13680
114.95 1   
Cannot be ordered at this time.
Total: 1124.15