mari glove

by Member #16196

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST Right Angle Connector - White
Retired PRT-08612
3.8 4   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
9 2   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
4.75 5   
Cannot be ordered at this time.
Molex Jumper 6 Wire Assembly
In stock PRT-09922
4.75
You save:
5.75 (55%)
5   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
10.5 5   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
10.5 5   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
10.5 5   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
1.05 1   
Break Away Headers - Right Angle 2x40
In stock COM-12792
1.95 1   
Total: 205.02