Soldering

by Member #596050

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wire Strippers 30AWG
Retired TOL-08696
14.85 3   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Needle Nose Pliers
31 available TOL-08793
21 6   
Diagonal Cutters
In stock TOL-08794
16.5 6   
Brass Sponge with Base
Retired TOL-08965
65.7 6   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
Out of stock TOL-09327
8.25 3   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
32.85 3   
Total: 202.6