sense101Kit

by Member #659863

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
2.85 3   
SparkFun OpAmp Breakout - LMV358
In stock BOB-09816
11.9 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Heating Pad - 5x10cm
In stock COM-11288
22.5 5   
Makey Makey Deluxe Kit
Retired WIG-11519
44.95
You save:
15 (25%)
1   
Cannot be ordered at this time.
Total: 227.05