High Alt Balloon

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
Total: 49.78