Customer #661902's Wish List from Cart

by Member #661902

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header - 8 Pin
In stock PRT-09279
12 16   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
6 8   
Thumb Joystick
In stock COM-09032
18 4   
Nut - Metal (4-40)
Retired PRT-10232
6.72
You save:
0.48 (7%)
48   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
35.9 2   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
69.9 2   
Cannot be ordered at this time.
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
129.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Total: 293.37