MagLev Electronics Order

by Member #133549

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
5.25 5   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
SparkFun Starter Pack for IntelĀ® Edison
Retired KIT-13276
119.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
AttoPilot Voltage and Current Sense Breakout - 180A
Retired SEN-10644
39.9 2   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
8 5   
SparkFun Coulomb Counter Breakout - LTC4150
In stock BOB-12052
16.5 1   
Total: 273