Humidity-Sensing Flower

by orangeskidoo

Favorited Favorite 0

Based on: https://learn.sparkfun.com/tutorials/humidity-sensing-led-flower

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Silk Flower LED
Retired COM-13270
7.49
You save:
7.46 (50%)
1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 122.04