Makerspace William Laney

by Member #539316

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
3.5 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
1.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
SparkFun Pressure Sensor Breakout - MS5803-14BA
27 available SEN-12909
64.5 1   
Total: 141.2