by plark42
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun XBee Explorer Dongle
WRL-11697 |
55.9 | 2 | |
Raspberry Pi - Model B+
DEV-12994 |
39.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
5.25 | 3 | |
Break Away Headers - Straight
PRT-00116 |
5.25 | 3 | |
SparkFun Ambient Light Sensor Breakout - TEMT6000
BOB-08688 |
14.85 | 3 | |
XBee 1mW Trace Antenna - Series 1 (802.15.4)
WRL-11215 |
124.75 |
5
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
32.49
You save: 60.36 (65%) |
3 | |
Lithium Ion Battery - 2000mAh
PRT-08483 |
38.85 |
3
Cannot be ordered at this time. |
|
SparkFun Digital Temperature Sensor Breakout - TMP102
SEN-11931 |
17.85 |
3
Cannot be ordered at this time. |
|
Piezo Element
SEN-10293 |
4.8 | 3 | |
Resistor 1.0M Ohm 1/4 Watt PTH
COM-11853 |
0.75 | 3 | |
IOIO and Breadboard Holder
DEV-11632 |
0.3
You save: 11.55 (97%) |
3
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
16.5 | 3 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
7.35 | 3 | |
Total: 364.84 |