Notify band

by Member #169011

Favorited Favorite 1

Order these parts, I'll make you something to program

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
4.5 1   
LED - RGB 5mm Square (Piranha)
Retired COM-11679
1.9 2   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
LED - SMD RGB (WS2812)
Retired COM-11821
1 2   
Cannot be ordered at this time.
Total: 65.7