10 Bpods
Product | Subtotal | Qty | |
---|---|---|---|
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
4.6
You save: 10.4 (69%) |
10
Cannot be ordered at this time. |
|
Standoff - Nylon (4-40; 3/4"; 10 pack)
PRT-11796 |
171.2
You save: 8.8 (5%) |
40 | |
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
32 | 20 | |
Arduino Stackable Header - 8 Pin
PRT-09279 |
28.4
You save: 1.6 (5%) |
40 | |
Arduino Stackable Header - 6 Pin
PRT-09280 |
7.5 | 10 | |
Total: 243.7 |