Speed Trap

by Nate

Favorited Favorite 0

List of parts for Speed Trap demo.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
2.1 1   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
1.05 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Right Angle
Retired TOL-11297
0.95 1   
Cannot be ordered at this time.
JST Jumper 4 Wire Assembly
In stock PRT-09916
1.6 1   
7-Segment Display - 6.5" (Red)
In stock COM-08530
41 2   
Power Cable - 7A IEC C13
Retired TOL-11299
1.5 1   
Cannot be ordered at this time.
SparkFun Large Digit Driver
In stock WIG-13279
19 2   
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
Total: 227.09