Wifi Nodes

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Particle Photon Kit
Retired KIT-13345
29 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
4.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
18 available SEN-11005
10.95 1   
SparkFun Photon ProtoShield
Retired DEV-13598
4.89
You save:
2.61 (35%)
3   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
6 8   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Total: 69.19