Bio Stark

by sherckuith

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ethernet Mini-Web PIC Development Board
Retired DEV-07829
40.95 1   
Cannot be ordered at this time.
Ethernet Web PIC Development Board
Retired DEV-07830
51.95 1   
Cannot be ordered at this time.
WIZnet Serial-to-Ethernet Gateway - WIZ110SR
Retired DEV-09476
29.95 1   
Cannot be ordered at this time.
BeagleBuddy Zippy Ethernet Combo Board
Retired DEV-09731
69.95 1   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen Connector
Retired LCD-09104
0.25 1   
Cannot be ordered at this time.
Color LCD - Nokia Olimex Mod
Retired LCD-08683
34.95 1   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-08600
34.95 1   
Cannot be ordered at this time.
Graphic LCD 160x128 Huge
Retired LCD-08799
49.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
139.9 2   
Cannot be ordered at this time.
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
Retired LCD-10089
113.9 2   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen
Retired LCD-08448
23.95 1   
Cannot be ordered at this time.
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
1.95 1   
Cannot be ordered at this time.
Keypad - Sealed Membrane Switches
Retired COM-08871
16.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
Total: 697.95