Robot project

by Member #717297

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
Standard Gearmotor - 30 RPM (3-12V)
Retired ROB-12532
49.9 2   
Cannot be ordered at this time.
Heavy Duty Wheel - 4"
Retired ROB-12124
6.99 1   
Cannot be ordered at this time.
Set Screw Hub - 6mm Bore
Retired ROB-12318
4.99 1   
Cannot be ordered at this time.
Total: 121.43