Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wire - 0.1", 3-pin, 4"
PRT-10363 |
1.05 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
Arduino ProtoShield - Bare PCB
DEV-11665 |
4.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 | |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
3.85 | 7 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 36.95 |