Terminal Project

by Member #743475

Favorited Favorite 0

Parts list for ENGN222

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun SD/MMC Card Breakout
In stock BOB-12941
23 2   
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Total: 187.7