city tech order

by Member #746540

Favorited Favorite 0

order

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Load Cell Amplifier - HX711
Retired SEN-13230
9.95 1   
Cannot be ordered at this time.
Load Cell - 200kg, Disc (TAS606)
In stock SEN-13332
64.5 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Actobotics Kit - Channel Slider Kit
Retired ROB-13140
119.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
10.95 1   
EggBot Deluxe Kit
Retired WIG-11564
219.95 1   
Cannot be ordered at this time.
RedBearLab BLE Nano - nRF51822
Retired WRL-13729
17.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
327.8
You save:
57.2 (15%)
110   
Break Away Headers - Straight
In stock PRT-00116
83
You save:
4.5 (5%)
50   
Break Away Male Headers - Right Angle
In stock PRT-00553
107
You save:
5.5 (5%)
50   
Female Header Pack
23 available PRT-11269
210.1
You save:
37.4 (15%)
110   
Total: 1187.65