Heartbeat Straight Jacket Project Wishlist

Favorited Favorite 0

This wishlist is designed to work with the Heartbeat Straight Jacket project tutorial.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun EL Sequencer
Retired COM-12781
40.95 1   
Cannot be ordered at this time.
Total: 114.7