by MEverett
Product | Subtotal | Qty | |
---|---|---|---|
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 | |
DC Barrel Power Jack/Connector (SMD)
PRT-12748 |
1.6 | 1 | |
SparkFun Soil Moisture Sensor
SEN-13322 |
6.5 | 1 | |
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
SparkFun Photon Battery Shield
DEV-13626 |
9.9
You save: 6.6 (40%) |
1
Cannot be ordered at this time. |
|
SparkFun Photon Weather Shield
DEV-13630 |
18.88
You save: 14.07 (43%) |
1
Cannot be ordered at this time. |
|
Particle Photon (Headers)
WRL-13774 |
19 |
1
Cannot be ordered at this time. |
|
JST Jumper 3 Wire Assembly
PRT-09915 |
1.6 | 1 | |
SparkFun Luminosity Sensor Breakout - TSL2561
SEN-12055 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun Level Shifting microSD Breakout
DEV-13743 |
5.95 | 1 | |
Solar Panel - 2W
PRT-13781 |
31.5 |
1
Cannot be ordered at this time. |
|
Total: 129.88 |