jwani-mk2

by SSD

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
5V DC to DC Step Up - 2xAA
Retired PRT-08249
11.95 1   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
29.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
29.85 3   
Cannot be ordered at this time.
Magnetic Snap 10mm
Retired DEV-08697
9.5 10   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
4.9
You save:
14.6 (75%)
10   
Cannot be ordered at this time.
HTC ExtUSB 11 Pin USB Connector with Breakout
Retired PRT-09167
10.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Autonomous Vehicle Competition Poster 2009
Retired SWG-09229
1.95 1   
Cannot be ordered at this time.
SFE Iron-on patch
Retired SWG-09532
4.95 1   
Cannot be ordered at this time.
Autonomous Vehicle Competition Poster 2010
Retired SWG-09805
3.95 1   
Cannot be ordered at this time.
LCD Add-On for SIK
Retired DEV-10054
15.95 1   
Cannot be ordered at this time.
SparkFun Wrist Belt
Retired SWG-09186
14.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
65.9 2   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
Total: 270.1