Hive Monitor

by uberlinuxguy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Load Sensor - 50kg (Generic)
In stock SEN-10245
18 4   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Solar Panel - 2W
Retired PRT-13781
31.5 1   
Cannot be ordered at this time.
Total: 113.35