All the hardware you need to make your own Glitter Waterfall April fools prank.
Product | Subtotal | Qty | |
---|---|---|---|
Blower - Squirrel Cage (12V)
COM-11270 |
7.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Tilt Sensor - AT407
SEN-10289 |
4.2 | 2 | |
9V Snap Connector
PRT-00091 |
3.5 | 2 | |
9V Alkaline Battery
PRT-10218 |
4.5 | 2 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
4.95 |
1
Cannot be ordered at this time. |
|
Vibration Motor
ROB-08449 |
2.25 | 1 | |
Total: 39.45 |