AngryAstronaut's Cat Tracker Wish List

by AngryAstronaut

Favorited Favorite 0

AngryAstronaut's Cat Tracker Wish List

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
8.4 4   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
19.8 4   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
49.5 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
78 4   
Cannot be ordered at this time.
Synapse RF266PC1 - 2.4GHz (chip antenna)
Retired WRL-11279
123.8 4   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Total: 285.3