Customer #799290's Wish List (Perkins)

by Member #799290

Favorited Favorite 0

This Wish list is all of the items that will be used in the robotics / hardware integration units in ECS, CS Principles as well as the Tech Innovator group of Tech Leadership.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
85 10   
Break Away Headers - Straight
In stock PRT-00116
35 20   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
32.85 3   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
29.85 3   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
20
You save:
1 (5%)
10   
Thumb Joystick
In stock COM-09032
45 10   
Brass Sponge
In stock TOL-08964
10.5 3   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
8.25 3   
SparkFun Soil Moisture Sensor
In stock SEN-13322
32.5 5   
Third Hand
23 available TOL-09317
32.85 3   
SparkFun Safety Glasses
Out of stock SWG-11046
14.85 3   
SparkFun IoT Starter Kit with Blynk Board
Retired KIT-13865
1424
You save:
75 (5%)
20   
Cannot be ordered at this time.
Arduino 101 Lab Pack
Retired LAB-13849
4500 3   
Cannot be ordered at this time.
LilyPad Lab Pack
Retired LAB-11762
1200 2   
Cannot be ordered at this time.
SparkFun PiRetrocade
Retired KIT-14007
41.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
Total: 7574.28