Space Invader E-Textile project

Favorited Favorite 0

All the electronics components you will need to make your own Space Invader E-Textile project. For more info on how to sew the design and for the layout of the components go to https://github.com/sparkfun/Electrocute_ETextile_Projects. For the video on the project go to https://youtu.be/mut4zTQuz88

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED Green (5pcs)
Retired DEV-10046
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
19.8 4   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
8.4 4   
Needle Set
In stock TOL-10405
2.1 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
11.85 3   
Total: 79.65