Product | Subtotal | Qty | |
---|---|---|---|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
79 | 20 | |
Needle Set
TOL-10405 |
21 | 10 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
42 | 20 | |
LilyPad LED Yellow (5pcs)
DEV-10047 |
19.75 |
5
Cannot be ordered at this time. |
|
LilyPad ProtoSnap Development Board
DEV-11262 |
59.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
19.75 |
5
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-10081 |
19.75 |
5
Cannot be ordered at this time. |
|
LilyPad LED Green (5pcs)
DEV-10046 |
19.75 |
5
Cannot be ordered at this time. |
|
LilyPad LED Red (5pcs)
DEV-10044 |
19.75 |
5
Cannot be ordered at this time. |
|
ProtoSnap - LilyPad E-Sewing Kit
DEV-11032 |
24.95 |
1
Cannot be ordered at this time. |
|
LilyPad Arduino Simple Board
DEV-10274 |
446.6
You save: 23.4 (5%) |
20
Cannot be ordered at this time. |
|
Total: 772.25 |