Product | Subtotal | Qty | |
---|---|---|---|
Arduino 101
DEV-13787 |
60 |
2
Cannot be ordered at this time. |
|
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
33 |
2
Cannot be ordered at this time. |
|
Force Sensitive Resistor - Small
SEN-09673 |
15 | 2 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
5.25 | 5 | |
Slide Pot - Medium (10k Linear Taper)
COM-11621 |
5.5 | 2 | |
SparkFun RedBot Mainboard
ROB-12097 |
184.75 | 5 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
11 | 2 | |
Shadow Chassis
ROB-13301 |
69.75 | 5 | |
Universal Mounting Hub - 5mm Aluminum
ROB-10006 |
8.5 | 1 | |
Total: 396.25 |