STEM Camp 8-12 Grade

by ROB-24601

Favorited Favorite 0

Here is a list of parts needed for fifteen fan-driven vehicle projects. Other items needed to complete the builds will be: Plastic beverage bottles (Two per vehicle) Extra bottle caps (each vehicle will need three in addition to the ones from the two bottles used, for a total of five caps per vehicle.) Regular drinking straws BBQ skewers Small binder clips or paper clips (One per vehicle.) 9V battery (One per vehicle.)

Tools needed: Scissors Hot glue gun/glue sticks (Possibly) Mat knife or Exacto blade (Possibly) Candle, lighter, or other small heat source

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Motor - Gear
Out of stock ROB-11696
31.5 15   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
LED - Super Bright Blue (25 pack)
Retired COM-09662
4.26
You save:
12.74 (75%)
2   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Total: 42.21