Birthday List

by linkmario3323

Favorited Favorite 0

for my parents so they know what to get for me

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Pixel Board
Retired DEV-13264
2.68
You save:
3.27 (55%)
1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
Out of stock DEV-10867
3.95 1   
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
SparkFun Blynk Board - ESP8266
Retired WRL-13794
34.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
SparkFun Parts Box - LilyPad (Magnetic)
In stock TOL-11640
2.25
You save:
1.7 (43%)
1   
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
3.95 1   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Total: 275