Product | Subtotal | Qty | |
---|---|---|---|
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
14.85 | 3 | |
LilyPad LED White (5pcs)
DEV-10081 |
15.8 |
4
Cannot be ordered at this time. |
|
LilyPad LED Yellow (5pcs)
DEV-10047 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Red (5pcs)
DEV-10044 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Green (5pcs)
DEV-10046 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
3.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
PRT-12618 |
2.1 | 1 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
12.6 | 6 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
|
Total: 87 |