Ben - misc

by Member #879715

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
SparkFun Touch Potentiometer
Retired PRT-13144
10.17
You save:
6.78 (40%)
1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
49.75 5   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
16.5 3   
SparkFun RFID Starter Kit
Out of stock KIT-13198
103.9 2   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
8 5   
JST Jumper 2 Wire Assembly
In stock PRT-09914
5.25 5   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Total: 410.32