Electromechanical Devices(Class)

by Member #891150

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
7.5 1   
Cannot be ordered at this time.
Timing Belt - XL (per foot)
Retired ROB-12156
3.59 1   
Cannot be ordered at this time.
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Soldering Iron Stand
Only 10 left! TOL-09477
6.5 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (10T; 6mm Bore)
Retired ROB-12490
6.99 1   
Cannot be ordered at this time.
Total: 134.38