Cat Toy

by The Teacher

Favorited Favorite 0

A cat toy designed to roll around the room, and run away from the cats using the infrared proximity sensor. The ultrasonic sensor is to move the toy away from anything in the room.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
16 available SEN-12728
14.95 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
SparkFun Serial Controlled Motor Driver
Retired ROB-13911
6.83
You save:
12.67 (65%)
1   
Cannot be ordered at this time.
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
7 2   
Hobby Gearmotor - 140 RPM (Pair)
Only 1 left! ROB-13302
5.5 1   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
Total: 89.18