Physical Computing Spring 2017

by ProfG

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Flex Sensor 4.5"
Only 3 left! SEN-08606
35.9 2   
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
10.95 1   
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
Female Headers
In stock PRT-00115
17.5 10   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
RFID Tag (125kHz)
Retired COM-08310
5.85 3   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
SparkFun RFID Reader Breakout
In stock SEN-13030
2.1 1   
2mm 10pin XBee Socket
In stock PRT-08272
6.9 6   
Total: 291.59