SparkFun Load Cell Amplifier - HX711
SEN-13879

SparkFun Load Cell Amplifier - HX711

SKU: SEN-13879

The SparkFun Load Cell Amplifier provides an easy way to interface with load cells and add precise weight measurement to your microcontroller projects.

$4.95
In stock
Only 3 left
SKU
SEN-13879
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun HX711 Load Cell Amplifier acts as the bridge between your microcontroller and a load cell, allowing you to measure weight with high accuracy. By reading subtle changes in resistance, this board enables you to create everything from industrial scales to simple process control systems (even a dog treat dispenser). We’ve updated this version specifically based on your feedback to ensure the cleanest possible data:

  • Separated Supply Lines: Analog and digital supply lines have been decoupled to significantly reduce noise interference.
  • Enhanced Filtering: A 3.3μH inductor and a 0.1μF filter capacitor have been added to the digital supply to stabilize measurements.

Simple Interface & Wiring

The HX711 uses a simple two-wire interface (Clock and Data) that works with the GPIO pins of almost any microcontroller, supported by widely available libraries (special thanks to Bodge!). The board is designed to accept the standard four-wire Wheatstone Bridge Configuration found on most load cells:

  • Standard Pinout: Clearly labeled to match standard load cells:
    • Red (Excitation+ or VCC)
    • Black (Excitation- or GND)
    • White (Amplifier-, Signal- or Output-)
    • Green (A+, S+ or O+)
    • Yellow (Shield)
  • EMI Protection: The YLW pin is an optional input that is not connected to the strain gauge and is used to ground and shield against external EMI (electromagnetic interference).

With its user-refined circuit design and library support, this amplifier simplifies weight-sensing projects.

Tame the rat's nest with the attached SparkFun Load Cell Amplifier and Combinator.

Need a Solderless Solution?

If you need an even faster setup, check out the SparkFun Qwiic Scale. It offers all the features of the HX711, with a true I2C interface via our solder-free Qwiic Connect System and MicroPython Libraries.

Features & Specs

  • Operation Voltage: 2.7V--5V
  • Operation Current: < 1.5mA
  • Selectable 10SPS or 80SPS output data rate
  • Simultaneous 50 and 60Hz supply rejection

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Load Cell Amplifier - HX711
SparkFun Load Cell Amplifier - HX711
$4.95
SEN-13879
$4.95 retail price.

Available Discounts

  • $4.70 | 10+ units
  • $4.46 | 25+ units
  • $4.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing