festivel

by Member #616096

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino Simple Board
Retired DEV-10274
117.5 5   
Cannot be ordered at this time.
NeoPixel NeoMatrix 8x8 - 64 RGB LED
Retired COM-12662
34.95 1   
Cannot be ordered at this time.
Flexible LED Matrix - WS2812B (8x32 Pixel)
Retired COM-13304
109.95 1   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
11 2   
LilyPad Button Board
In stock DEV-08776
6.3 3   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
9.9 2   
LilyPad Slide Switch
In stock DEV-09350
5.97 3   
LilyPad Light Sensor
Retired DEV-08464
11.85 3   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
In stock DEV-14010
33.3
You save:
1.7 (5%)
10   
LilyPad LED White (5pcs)
In stock DEV-13902
33.3
You save:
1.7 (5%)
10   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
43.8 4   
Cannot be ordered at this time.
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
39.9 2   
Cannot be ordered at this time.
Total: 476.22