Customer #859393's Wish List from Cart

by Member #859393

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Particle Photon (Headers)
Retired WRL-13774
171 9   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
44 8   
LED - RGB Diffused Common Cathode
In stock COM-09264
85.6
You save:
4.4 (5%)
40   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
1.9 2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 324