Ardumoto V2.0 Wishlist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
3.15 3   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Total: 17.4