Irrigation Component List - Leo

by Member #932209

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 2 left! PRT-11710
6.5 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
6.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
10.5 3   
Teensy 3.2
Out of stock DEV-13736
79.2 4   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
21 12   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Teensy 3.1 XBee Adapter
Out of stock BOB-13311
11.8
You save:
12 (50%)
4   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
13.8
You save:
9.2 (40%)
2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Third Hand
21 available TOL-09317
10.95 1   
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
204.75 5   
Cannot be ordered at this time.
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
6.4 4   
Total: 406.8