ACS712 Hookup Guide

Favorited Favorite 0

For the ACS712 Hookup Guide: https://learn.sparkfun.com/tutorials/acs712-low-current-sensor-hookup-guide

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
13 2   
Total: 67.65