Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Arduino USB - ATmega32U4 Board
DEV-12049 |
27.95 | 1 | |
LilyPad Arduino Simple Board
DEV-10274 |
23.5 |
1
Cannot be ordered at this time. |
|
LilyPad Vibe Board
DEV-11008 |
25.5 | 3 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
7.9 | 2 | |
Lithium Ion Battery - 400mAh
PRT-13851 |
16.5 | 3 | |
LilyPad Simblee BLE Board - RFD77101
DEV-13633 |
27.95 |
1
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
SWG-11063 |
4.95 |
1
Cannot be ordered at this time. |
|
Electronic Snippers
TOL-10447 |
14.03
You save: 2.47 (15%) |
1
Cannot be ordered at this time. |
|
Needle Set
TOL-10405 |
2.1 | 1 | |
Conductive Fabric - 12"x13" Ripstop
DEV-10056 |
23.9 |
2
Cannot be ordered at this time. |
|
Piezo Vibration Sensor - Large
SEN-09196 |
16.5 | 3 | |
LilyPad Simple Power
DEV-11893 |
11.5 | 1 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Total: 222.73 |