1

by Member #1028971

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
17.85 3   
Cannot be ordered at this time.
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
5.5 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
6.5 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
2.5 10   
Schottky Diode
In stock COM-10926
2.5 10   
SparkFun SOIC to DIP Adapter - 8-Pin
In stock BOB-13655
10.5 3   
Teensy 3.6 (Headers)
Retired DEV-14058
66.5 2   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
10 8   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
10 8   
Total: 134.35