Product | Subtotal | Qty | |
---|---|---|---|
Magnet Square - 0.25"
COM-08643 |
1.6 | 1 | |
Solenoid - 5V (Small)
ROB-11015 |
5.5 | 1 | |
Slip Ring - 12 Wire (2A)
ROB-13065 |
21.5 | 1 | |
LED - Infrared 950nm (25 pack)
COM-10557 |
9.25 |
1
Cannot be ordered at this time. |
|
IR Receiver Diode - TSOP38238
SEN-10266 |
8.4 | 4 | |
Reed Switch - Insulated
COM-10601 |
4.2 | 2 | |
Momentary Button - Panel Mount (Red)
COM-11992 |
1.05 | 1 | |
USB Female Type B Connector
PRT-00139 |
1.5 | 1 | |
Servo - Generic Continuous Rotation (Micro Size)
ROB-10189 |
25.9 | 2 | |
Total: 78.9 |