Pottsboro Library

by Member #1119326

Favorited Favorite 0

Shipping Address is:

Pottsboro Library 104 N. Main Pottsboro, TX 75076

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3 Starter Kit
Retired KIT-13826
183.9 2   
Cannot be ordered at this time.
Makey Makey Deluxe Kit
Retired WIG-11519
44.95
You save:
15 (25%)
1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
Only 8 left! PRT-10561
3.95 1   
SparkFun Inventor's Kit V3.3 - Special Edition
Retired KIT-14189
179.9 2   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Snap Circuits - 300 Experiments
Retired KIT-14316
71.95 1   
Cannot be ordered at this time.
Total: 496.6