Christmas 2017

by Member #794468

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
20.25 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
LulzBot Mini 3D Printer
Retired TOL-13256
1250 1   
Cannot be ordered at this time.
Micro Gearmotor - 175 RPM (6-12V)
In stock ROB-12205
13.95 1   
Micro Gearmotor - Enclosure
In stock ROB-12105
1.6 1   
Total: 1336.7