Order list for IME 471 data analytics class
Product | Subtotal | Qty | |
---|---|---|---|
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
SparkFun GPS Logger Shield
GPS-13750 |
26.25
You save: 26.25 (50%) |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
4.2 | 2 | |
USB Mini-B Cable - 6"
CAB-13243 |
2.1 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Total: 60.9 |