SparkFun Wishlist

by Member #685751

Favorited Favorite 0

45C Robotics

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Standard Gripper Kit A - Channel Mount
Retired ROB-13174
9.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Servo - Hitec HS-646WP (Standard Size)
Retired ROB-11886
99.9 2   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Arduino Uno Enclosure - Black Plastic
Retired PRT-12839
15.9 2   
Cannot be ordered at this time.
SparkFun Servo Trigger
23 available WIG-13118
39 2   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
5.5 1   
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
Heatsink Compound
Only 5 left! PRT-09599
2.45 1   
RCA Video Cable - 6'
Retired CAB-11573
0.5
You save:
5.4 (92%)
2   
Cannot be ordered at this time.
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
8.25 3   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
3.2 2   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
11 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
4.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
64.5 3   
Total: 429.4