Hawthorn E-textile Unit

by Member #1200587

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
103 2   
Copper Tape - 5mm (50ft)
Only 8 left! PRT-10561
47.4 12   
Needle Set
In stock TOL-10405
10.5 5   
E-textile Basics Lab Pack
Only 1 left! LAB-13165
213.95 1   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
37.5
You save:
2 (5%)
10   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
45 10   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
175.8
You save:
9.2 (5%)
10   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
223.3
You save:
11.7 (5%)
10   
Cannot be ordered at this time.
Total: 856.45